Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Signal tower complete [EC001042]
Bill of material
171424
PREVIEW
Preview
PLID
171424
MANUTYPEDESC
Manufacturer Type Description
SL7-100-L-RG-24LED
DESCSHORT
Short Description
Complete device,red-green, LED,24 V,including base 100mm
DESCLONG
Long Description
Complete device, red-green, LED, 24 V AC/DC, including base 100mm
INTNO
International product number
4015081677566
NETTO_WEIGHT
Netto weight
0.42400 kg
ECLASS_13_0
Signal tower complete [AKF048019]
ETIM_9_0
Signal tower complete [EC001042]
EF008260
Number of signal tower elements
2
EF001446
Function flashlight
false
EF001448
Function continuous light
true
EF006525
Flashing light
false
EF016679
Colour light 1
-
EF016680
Colour light 2
-
EF016681
Colour light 3
-
EF016682
Colour light 4
-
EF016683
Colour light 5
-
EF005294
Voltage type (operating voltage)
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 24 V
EF008207
Operating voltage AC 60 Hz
24 - 24 V
EF008208
Operating voltage DC
24 - 24 V
EF001447
Function acoustic
false
EF000144
Loudness
0 dB
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X, 13
EF000040
Height
311 mm
EF000008
Width
73 mm
EF000049
Depth
73 mm
EF000015
Outer diameter
73 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices